Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR-Load Washer DIN 6796
Bill of material
SCHNORR Load Washer DIN 6796 ART.NR.700800
ARTNR
Article No.
700800
OF
Surface
blackened
GR
Bolt Seize
8.0 mm
D1
Inner-Ø H14
8.4 mm
D2
Outer-Ø h14
18 mm
T
Thickness
2.0 mm
H
max. Height
2.60 mm
HX
choosen height
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices