Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Schnorr
Description
Disc Spring Standard Material
Bill of material
SCHNORR Disc Spring ART.NR.001700
ARTNR
Article No.
001700
RND
DIN Series
DE
Outer-Ø
12.0 mm
DI
Inner-Ø
4.2 mm
T
Thickness
0.50 mm
T2
T' reduced thickness
0.000 mm
H0
max. Deflection
0.35 mm
L0
Free overall height
0.85 mm
LX
choosen height
mm
Enter value for LX
choosen height
mm
cm
inch
ft
EB
Range
0.59 to 0.76: uncritical range
S
Spring travel ≈ 0,75 ho
0.262 mm
F
Spring force
284 N
GEW
Gewicht
0.374 g
EN16983
Gruppe nach EN 16983
1
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura