Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR Disk Spring "K" - not notched Springs
Bill of material
SCHNORR Disc Spring K ART.NR.246200
ARTNR
Article No.
246200
DE
Outer-Ø
159.0 mm
DI
Inner-Ø
111.0 mm
T
Thickness
1.50 mm
H0
max. Deflection
2.00 mm
L0
Free overall height
3.50 mm
LX
choosen height
mm
Enter value for LX
choosen height
mm
cm
inch
ft
EB
Range
2 to 3: uncritical range
GEW
Gewicht
118.90 g
S
Spring travel ≈ 0,75 ho
1.500 mm
F
Spring force
477 N
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices