Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR Disk Spring "K" - not notched Springs
Bill of material
SCHNORR Disc Spring K ART.NR.241800
ARTNR
Article No.
241800
DE
Outer-Ø
18.8 mm
DI
Inner-Ø
10.2 mm
T
Thickness
0.35 mm
H0
max. Deflection
0.35 mm
L0
Free overall height
0.70 mm
LX
choosen height
mm
Enter value for LX
choosen height
mm
cm
inch
ft
EB
Range
0.44 to 0.61: uncritical range
GEW
Gewicht
0.53 g
S
Spring travel ≈ 0,75 ho
0.263 mm
F
Spring force
51 N
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices