Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
Disc Spring Standard Material
Bill of material
SCHNORR Disc Spring ART.NR.022000
ARTNR
Article No.
022000
RND
DIN Series
A
DE
Outer-Ø
180.0 mm
DI
Inner-Ø
92.0 mm
T
Thickness
10.00 mm
T2
T' reduced thickness
9.400 mm
H0
max. Deflection
4.00 mm
L0
Free overall height
14.00 mm
LX
choosen height
mm
Enter value for LX
choosen height
mm
cm
inch
ft
EB
Range
11 to 13: uncritical range
S
Spring travel ≈ 0,75 ho
3.600 mm
F
Spring force
125417 N
GEW
Gewicht
1381.000 g
EN16983
Gruppe nach EN 16983
3
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices