Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
Disc Spring Corrosion Resistant
Bill of material
SCHNORR Disc Spring ART.NR.153110
ARTNR
Article No.
153110
DE
Outer-Ø
71.0 mm
DI
Inner-Ø
36.0 mm
T
Thickness
2.50 mm
H0
max. Deflection
2.00 mm
L0
Free overall height
4.50 mm
LX
choosen height
mm
Enter value for LX
choosen height
mm
cm
inch
ft
EB
Range
3 to 4: uncritical range
S
Spring travel ≈ 0,75 ho
1.500 mm
F
Spring force
6203 N
GEW
Gewicht
57.789 g
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices