Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
Disc Spring Corrosion Resistant
Bill of material
SCHNORR Disc Spring ART.NR.138503
ARTNR
Article No.
138503
DE
Outer-Ø
63.0 mm
DI
Inner-Ø
31.0 mm
T
Thickness
2.50 mm
H0
max. Deflection
1.65 mm
L0
Free overall height
4.15 mm
LX
choosen height
mm
Enter value for LX
choosen height
mm
cm
inch
ft
EB
Range
2.91 to 3.74: uncritical range
S
Spring travel ≈ 0,75 ho
1.237 mm
F
Spring force
6202 N
GEW
Gewicht
46.389 g
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices