Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR Load Washer "HS"
Bill of material
SCHNORR Load Washer HS ART.NR.436620
ARTNR
Article No.
436620
OF
Surface
phosphated and oiled
GR
Bolt Seize
22 mm
D1
Inner-Ø H14
23.0 mm
D2
Outer-Ø h14
40 mm
T
Thickness
5.5 mm
H
max. Height
6.70 mm
HX
choosen height
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices