Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR Load Washer "HS"
Bill of material
SCHNORR Load Washer HS ART.NR.431550
ARTNR
Article No.
431550
OF
Surface
zinc-plated and passivated
GR
Bolt Seize
14 mm
D1
Inner-Ø H14
15.0 mm
D2
Outer-Ø h14
28 mm
T
Thickness
3.5 mm
H
max. Height
4.35 mm
HX
choosen height
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices