Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR Safety Washer "S" - Metric
Bill of material
SCHNORR Safety Washer S ART.NR.441410
ARTNR
Article No.
441410
OF
Surface
-
GR
Bolt Seize
27.00 mm
D1
Inner-Ø H14
28.6 mm
D2
Outer-Ø h14
39.0 mm
T
Thickness
2.50 mm
H
max. Height
3.60 mm
HX
choosen height
mm
GEW
Gewicht
10.300 g
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices