Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR Safety Washer "S" - Metric
Bill of material
SCHNORR Safety Washer S ART.NR.437810
ARTNR
Article No.
437810
OF
Surface
-
GR
Bolt Seize
22.00 mm
D1
Inner-Ø H14
23.0 mm
D2
Outer-Ø h14
33.0 mm
T
Thickness
1.80 mm
H
max. Height
3.00 mm
HX
choosen height
mm
GEW
Gewicht
5.893 g
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices