Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
SCHNORR Safety Washer "S" - Metric
Bill of material
SCHNORR Safety Washer S ART.NR.418104
ARTNR
Article No.
418104
OF
Surface
-
GR
Bolt Seize
6.35 mm
D1
Inner-Ø H14
6.7 mm
D2
Outer-Ø h14
9.5 mm
T
Thickness
0.70 mm
H
max. Height
1.20 mm
HX
choosen height
mm
GEW
Gewicht
0.172 g
EN16983
Gruppe nach EN16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices