Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Schnorr
Description
Disc Spring Standard Material
Bill of material
SCHNORR Disc Spring ART.NR.005200
ARTNR
Article No.
005200
RND
DIN Series
DE
Outer-Ø
18.0 mm
DI
Inner-Ø
8.2 mm
T
Thickness
0.50 mm
T2
T' reduced thickness
0.000 mm
H0
max. Deflection
0.60 mm
L0
Free overall height
1.10 mm
LX
choosen height
mm
Enter value for LX
choosen height
mm
cm
inch
ft
EB
Range
0.65 to 0.95: uncritical range
S
Spring travel ≈ 0,75 ho
0.450 mm
F
Spring force
265 N
GEW
Gewicht
0.762 g
EN16983
Gruppe nach EN 16983
1
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices